Four– and Six–Pole Single Throw Switches

Four– and Six–Pole Single Throw Fusible (Not Suitable for Service Entrance)

System Amperes Type 1 Type 12* Type 4X Class R Fuse Kits Line Side Barriers Horsepower Ratings Max (Dual Element Time-Delay Fuses) Vdc Std. (Fast Acting One-time Fuses)
240 V 480 V 600 V 250 Vdc* 600 Vdc*
Four-Wire (Four Blades and Fuse Holders)–600 Vac 600 Vdc

30

H461

H461AWK

H461DS

RFK03L

Factory Included

10

7-1/2

20

15

25

20

5

10

60

H462

H462AWK

H462DS

RFK03H

20

15

40

30

50

50

10

25

100

H463

H463AWK

H463DS

RFK10

30

30

50

60

50

75

20

25

200

H464

H464AWK

H464DS

HRK1020

50

60

125

150

40

50

400

H465AWK

HRK4060

125

250

350

50

50

Six-Wire (Six Blades and Fuse Holders)–600 Vac 600 Vdc

100

H663AWK

RFK10

Factory Included

30

60

75

200

H664AWK*

HRK1020

50

60

125

150

40

50

Four– and Six–Pole Single Throw Non-Fusible (Not Suitable for Service Entrance)

System Amperes Type 1 Type 12* Type 4X Class R Fuse Kits Line Side Barriers Horsepower Ratings Max (Dual Element Time-Delay Fuses)
240 V 480 V 600 V 250 Vdc* 600 Vdc*
Four-Wire (Four Blades)–600 Vac 600 Vdc
30

HU461*

HU461AWK*

HU461DS

RFK03L

Factory Included

10

10

20

20

25

30

10

15

60

HU462*

HU462AWK

HU462DS

RFK03H

20

20

40

50

50

60

10

30

100

HU463*

HU463AWK

HU463DS

RFK10

40

75

100

20

30

200

HU464*

HU464AWK

HU464DS

HRK1020

15

60

50

125

50

150

40

50

400

CHU465AWK*

HRK4060

350

Six-Wire (Six Blades)–600 Vac 600 Vdc

30

HU661AWK

HU661DS

Factory Included

10

20

30

60

HU662AWK

HU662DS

20

50

60

100

HU663AWK

HU663DS

RFK10

40

75

75

200

HU664AWK

HU664DS

HRK1020

60

125

150

Feedback
QR Code is a registered trademark of DENSO WAVE INCORPORATED in Japan and other countries.